Process transmitters & limit switches in one device
Analog measured values are indicated, evaluated and calculated by process transmitters. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" (option) allows the quick and easy commissioning for differential pressure applications.
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Our portfolio of process transmitters & limit switches provides:
Process transmitters & limit switches for DIN rail, for panel mounting as well as for field mounting
Process transmitters & limit switches with Ex approvals
Process indicators with control function (limit value monitoring, mathematics, differential pressure and linearization,...)
Measuring principle: Process transmitters
A process transmitter transfers sensor signals (U, I, RTD, TC, resistance) to a converted standardized 4 to 20 mA output signal.
Measuring principle: Limit switches
With limit switches, limit values can be monitored and relays can be switched. They are used for controlling machinery as part of a control system and as a safety interlocks.
Benefits
Excellent price/performance ratio
Fast, simple and comfortable commissioning and operation