The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

iTEMP TMT128
DIN rail temperature transmitter

Transformation of the sensor signal into a stable and standardized output signal for all industries

  • ©Endress+Hauser

The transmitter is designed for the transformation of a TC sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications. Installation is realized on DIN rail according to IEC 60715 (housing width: 22.5 mm).

Benefits

  • High accuracy in complete ambient temperature range

  • Fault signal on sensor break or short circuit, NAMUR NE 43 compliant

  • EMC as per NAMUR NE 21, CE

  • Ex-Certification: ATEX Ex ia, FM IS, CSA IS

  • UL recognized component to UL 3111-1

  • Ship building approval GL

  • Galvanic isolation

Field of application

  • Fixed range temperature transmitter for converting TC input signals into a 4 to 20 mA analog output signal

  • Input: Thermocouple (TC)

  • For DIN rail mounting

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Contact

Endress+Hauser Instruments International AG
Middle East Support Centre 7WB-2100, Dubai Airport Free Zone P.O. Box 293828 Dubai United Arab Emirates
Tel.: +971 4 253 51 00
Tel.: +971 4 609 18 11
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region