The Endress+Hauser Group

Media center


Your career with Endress+Hauser

Product tools

Contact Information

Hygienic thermometers for sterile applications in Food & Beverage and Life Sciences industries

Hygienic thermometers

Hygienic thermometers for sterile applications in Food & Beverages and Life Sciences industries

The innovative thermometers of the compact and modular hygienic line have been designed to meet the requirements of the Food & Beverage and Life Sciences industries and comply with highest quality standards. For the first time a comprehensive, global product portfolio with a large selection of process connections, transmitters and further constructive variants is offered. All products - both metric and imperial - are available with the relevant international approvals.

Hygienic thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Portfolio description

Our portfolio of hygienic thermometers provides:

  • Compact or modular thermometers with or without display

  • Self-calibrating sensor technology

  • Thermometers with or without transmitter

  • Wide range of process connections (clamp, metallic sealing systems, weld-in adapter, APV-inline, Varivent, Ingold, compression fittings, ...)

  • Sensors with fastest response times (t90s: 1.5 s) for optimum process control

  • Sensors with unsurpassed vibration resistance (> 60g) for ultimate plant safety

  • iTHERM TrustSens TM371 and TM372
World's first self-calibrating hygienic thermometer ©Endress+Hauser
  • iTHERM TM411 Innovative advanced, modular RTD thermometer ©Endress+Hauser

In the process automation two measurement principles for temperature have asserted themselves as a standard:

RTD - Resistance temperature detectors: Measuring principle

The RTD sensor changes the electrical resistance with a change in temperature. They are suitable for the measurement of temperatures between -200 °C and approx. +600 °C and stand out due to high measurement accuracy and long-term stability. The sensor element most frequently used is a Pt100. As a standard, Endress+Hauser RTD sensors fulfill the IEC 60751 accuracy class A.

TC - Thermocouples: Measuring principle

A thermocouple is a component made of two different metals connected with each other at one end. An electrical potential (thermoelectric force) is caused due to the Seebeck effect at the open end if the connection and the free ends are exposed to different temperatures. With the help of the so-called thermocouples reference tables (see IEC 60584) the temperature at the connection (measuring junction) can be concluded.

Thermocouples are suitable for temperature measurement in the range of 0 °C to +1,800 °C. They stand out due to the fast response time and high vibration resistance.


  • iTHERM TrustSens: world's first self-calibrating thermometer for highest process safety and efficiency

  • iTHERM QuickSens: fastest response times (t90s: 1.5 s) for optimum process control

  • iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety

  • iTHERM QuickNeck: cost and time savings through tool-free, easy recalibration

  • International certifications: explosion protection as per ATEX/IECEx, hygiene standards according to 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability.

    Over 50 hygienic process connections available.


Endress+Hauser Instruments International AG
Middle East Support Centre 7WB-2100, Dubai Airport Free Zone P.O. Box 293828 Dubai United Arab Emirates
Tel.: +971 4 253 51 00
Tel.: +971 4 609 18 11

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country