The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Capacitance level measurement

Capacitance level measurement

Continuous level measurement and point level detection in liquids and solids with capacitance probes

Capacitance level measurement with Liquicap is a simple and cost-effective solution which offers a wealth of possibilities for level monitoring in liquids. Particularly in small tanks and build-up forming media. Point level detection works with Liquicap, Liquipoint, Minicap or Solicap capacitance level switches also in applications involving aggressive media and heavy build-up in liquids and solids. Check out the broad range of capacitance level sensors and click on the button below.

Capacitance level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Capacitance level sensors are a proved, as well as cost-effective solution for level measurement and point level detection in liquids and bulk solids. Various transmitters for continuous level measurement and switches for point level detection are available. The measurement of interface is also possible. The measuring principle is proven in millions of applications.

  • Measuring Principle Capacitance

Capacitance measurement: Measuring Principle

The principle of capacitive level measurement is based on the capacitance change of a capacitor. The probe and the tank wall form a capacitor whose capacitance is dependent on the amount of product in the tank: An empty tank has a lower, a filled tank a higher capacitance.

Benefits

  • Proven and tested measuring principle - robust and safe

  • Universally adaptable probe

  • Reliable operation also in strong build-up formation and viscous media

  • Easy commissioning

Contact

Endress+Hauser Instruments International AG
Middle East Support Centre 7WB-2100, Dubai Airport Free Zone P.O. Box 293828 Dubai United Arab Emirates
Tel.: +971 4 253 51 00
Tel.: +971 4 609 18 11
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region