The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Paddle switch level

Paddle switch level measurement

Point level detection in bulk solids

The universally usable paddle point level switch Soliswitch is deployed as a full, empty and requirement alarm in silos with bulk solids. Check out the range of Soliswitch devices for bulk solid applications and click on the button below.

Paddle switch level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Different variants of paddle switches for point level detection in bulk materials are available. The robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized materials make the unit outstandingly robust and therefore suitable for use in dust explosive areas. It is ideal for flowing bulk solids up to a grain size of 50mm (2”).

Paddle switch measurement: Measuring Principle

The rotation of the paddle is stopped as it is covered by solids. This actuates a relay.

Benefits

  • Measuring principle for simple applications

  • No calibration required

Contact

Endress+Hauser Instruments International AG
Middle East Support Centre 7WB-2100, Dubai Airport Free Zone P.O. Box 293828 Dubai United Arab Emirates
Tel.: +971 4 253 51 00
Tel.: +971 4 609 18 11
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region