Deltabar S FMD630

Product picture of: Deltabar S FMD630

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Differential pressure

  • Characteristic

    Digital differential pressure transmitter for hydrostatic level measurement with diaphragm seal on process
    Safety by function monitoring, modular transmitter design

  • Supply voltage

    4...20mA / HART:
    11,5...45V DC
    Ex: 11,5...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex: 9...24VDC

  • Reference Accuracy

    0,1%

  • Long term stability

    0,1% of URL/year
    0,25% of URL/5 years

  • Process temperature

    -40°C...350°C

  • Ambient temperature

    -40°C...85°C

  • Measuring cell

    100mbar...16bar

  • Max. Turn down

    max. 100:1

  • Max. overpressure limit

    160bar

  • Process connection

    Low pressure side:
    1/4-18NPT
    RC1/4"
    High pressure side:
    Flanges (DIN, ASME, JIS)

  • Communication

    4 ... 20mA
    HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS
    SIL
    NACE
    WHG/overspill protection
    EN10204-3.1

  • Successor

    FMD77

  • Measuring principle

    Differential pressure

  • Characteristic / Application

  • Supply / Communication

    4...20mA / HART:
    11,5...45V DC
    Ex: 11,5...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex: 9...24VDC

  • Accuracy

    0,1%

  • Long term stability

    0,1% of URL/year
    0,25% of URL/5 years

  • Ambient temperature

    -40°C...85°C

  • Process temperature

    -40°C...350°C

  • Process pressure absolute / max. overpressure limit

    160bar

  • Pressure measuring range

    100mbar...16bar

  • Main wetted parts

    Alloy C
    316L
    Monel
    Tantal

  • Process connection

    Low pressure side:
    1/4-18NPT
    RC1/4"
    High pressure side:
    Flanges (DIN, ASME, JIS)

  • Max. measurement distance

    160m H2O

  • Communication

    4 ... 20 mA
    HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS
    SIL
    NACE
    WHG/overspill protection
    EN10204-3.1

  • Options

    digital display
    SS- or Aluminumhousing

  • Successor

    FMD77

  • Application limits

    Changing density

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor

Please select your market / region