Condumax CLS12

Product picture of: Condumax CLS12

Conductivity 2-electrode sensor.
Application: high temperature,pure water
boiler feed water, condensate.
ATEX II 1G EEx ia IIC T3/T4/T6 / FM.
Process temperature max 160oC.
Process pressure max. 40 bar (100oC).
Materials: 316Ti, PEEK, EPDM.
Quality certificate calibration.

Features and specifications

Back

Details

  • Measuring principle

    Conductive

  • Application

    Power plant, condensate, boiler feed water

  • Characteristic

    2-electrode conductivity cell for high temperature applications in pure and ultrapure water.

  • Measurement range

    k=0,01: 0-20 µS/cm
    k= 0,1: 0-200 µS/cm

  • Measuring principle

    Conductive conductivity cell with polished stainless steel electrodes.

  • Design

    - Large coaxially arranged electrodes for a fast media flow through the cell.

  • Material

    - Stainless steel 1.4571
    Sealing PEEK / EPDM

  • Dimension

    Electrode diameter: 25 mm
    Immersion depth: 50 mm - 115 mm

  • Process temperature

    max. 160°C
    (320°F)

  • Process pressure

    max. 40 bar (100°C)
    (580 psi (212°F)

  • Temperature sensor

    integrated Pt100

  • Ex certification

    ATEX

  • Connection

    Process connection : G1" and NPT1"Fixed cable on transmitter.

  • Ingres protection

    IP67

  • Additional certifications

    calibration certification with cellconstant

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification

Please select your market / region