Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
DeviceCare - connect and configure Endress+Hauser field devices

DeviceCare SFE100

Configuration of Endress+Hauser devices

SFE100
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Already purchased this product?

Login to the software portal to get the latest version.

Specs at a glance

  • Connect to device

    • One-click automatic connection

    • Connection assistant

  • Communication protocols

    • HART

    • PROFIBUS DP/PA

    • FOUNDATION Fieldbus

    • CDI

    • Endress+Hauser Interfaces

    • Modbus

  • Hardware interfaces

    • Modems (USB/RS232)

    • TCP/IP

    • USB

    • PCMCIA

Field of application

The fastest way to configure Endress+Hauser field devices is by using our dedicated tool DeviceCare. User-centered design allows for transparent and intuitive device connection and configuration. Intuitive menu design and guided step-by-step approach with status indication ensures best-in-class visibility.

DeviceCare is the tool developed by Endress+Hauser for the configuration of Endress+Hauser devices. All smart devices in a plant can be configured via a point-to-point or point-to-bus connection. The status information given provides users with a simple yet effective tool for monitoring devices. Automatic functions and wizards guide the user easily through the program. The user-friendly menus enable transparent and intuitive access to the field devices.

Benefits

  • Fast and easy installation, online application updates, one-click connection to devices.

  • Automatic hardware identification and driver catalog update.

  • Device configuration with DTMs, Heartbeat verification support.

  • Multi-language support, touch-ready for tablet use.

  • The following communication protocols are supported: HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, IO-Link, Modbus, CDI and Endress+Hauser service interfaces.

  • Hardware interfaces for modems (USB/RS232), Bluetooth, TCP/IP and USB.

  • Connection to Endress+Hauser Bluetooth and WLAN devices - perfect for wireless device configuration and diagnostics.