Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Panel bundle for monitoring all critical analytical parameters in drinking water

Multiparameter drinking water panel

Ready-to-use panel bundle for measurement of the most important drinking water parameters pH, conductivity, turbidity and free chlorine

71546524
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

Benefits at a glance

  • The panel offers the complete solution for reliable and accurate monitoring of drinking water treatment and distribution. It comprises sensors for pH, conductivity, turbidity and free chlorine as well as the transmitter and assembly. The clever design of the assembly ensures smooth measurements of all 4 parameters with as little water consumption as possible. The panel is equipped with standardized fittings and process connections simplyfying process integration.

  • Easy planning

    The bundle comprises all necessary components for comprehensive monitoring your drinking water. You can be sure to select the right measuring technology for your plant.

  • Fast commissioning

    The Memosens sensors for pH, conductivity, turbidity and free chlorine are factory-calibrated. Simply connect them to the Liquiline transmitter via true plug and play and start measuring.

  • Reliable measurement at low water consumption

    The design of the integrated assembly minimizes the amount of water consumed while the intergrated flow monitoring ensures that your measurement is always operational.

  • Perfectly suited to all disinfection steps

    With the Memosens CCS51E free chlorine sensor included, the bundle is perfectly suited to all water treatment steps that involve disinfection such as pretreatment, conditioning and disinfection or distribution.

Bundle in Detail

Details of multiparameter panel for drinking water

Components and Pre-Configurations

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixations:
    CSOL-PA2WP1
    >>Parameter, Transmitter:
    SK
    Chlorine/Chlorine dioxide
    >Bundle specification:
    TD
    Bundle 14 CDP20 multi-parameter, chlorine Panel
    Description:
    P
    Panel
    Application:
    A2
    Drinking water
    Modification:
    WP1
    Wetted parts (plastic)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixations:
    CM444-AAM4 _ _ FG _ _ _ _
    Approval:
    AA
    Non-hazardous area
    Sensor Input:
    M4
    4x digital sensor
    Additional Features:
    FG
    2x digital input, 2x digital output
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    Turbidity sensor
    Turbimax CUS52D

    Fixations:
    CUS52D-AA1BA2
    Approval:
    AA
    Non-hazardous area
    Measuring Method:
    1
    ISO 7027, IR
    Process Connection:
    B
    Clamp 2"
    Adaption Cable:
    A
    Fixed cable, crimp sleeves
    Cable Length:
    2
    3m
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    4

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E-AA7A _ 2
    Approval:
    AA
    Non-hazardous area
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Shaft Length:
    2
    120mm
  • Memosens CLS82E - Hygienic 4-electrode conductivity sensor for life sciences, food & beverage
    5

    Digital 4-electrode conductivity sensor
    Memosens CLS82E

    Fixations:
    CLS82E-AAPG30
    Approval:
    AA
    Non-hazardous area
    Process Connection:
    PG
    PG 13,5 120mm
    Material:
    30
    Sensor ceramic + 1.4435, electrodes platinum
  • Digital disinfection sensor for free chlorine
Memosens CCS51E
    6

    Digital free chlorine sensor
    Memosens CCS51E

    Fixations:
    CCS51E-AA11 _ NB
    Approval:
    AA
    Non-hazardous area
    Application:
    11
    Process water, drinking water
    Adapter Mounted:
    NB
    CCA151
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    7

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A011
    Approval:
    A
    Non-hazardous area
    Cable Length:
    01
    1,5m
    Cable Connection:
    1
    Wire terminals
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable