Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Medium temperature range
0 to 100 °C (32 to 212 °F)
Process temperature
0 to 100 °C (32 to 212 °F)
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Wetted materials
Stainless steel 1.4571 (316 Ti), others on request
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Benefits
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Waldbrand Destillerie uses Teqwave to continuously measure the alcohol concentration. The device can compensate for cross-influences and can be adapted to beverage-specific properties
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
Power supply
DC 24V +-20%
Product safety
CE, UKCA, RCM
Measuring principle
Ultrasonic concentration
Product headline
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Nominal diameter range
Insertion length: 180 mm (7") or 500 mm (20")
Wetted materials
Stainless steel 1.4571 (316 Ti), others on request
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)