The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Process indicators & control units for all industries

Process indicators & control units

Process indicators & control units for all industries

Analog measured values are indicated, evaluated and calculated by process indicators. Large displays offer easily readability at all ambient conditions. The universal inputs enable the connection of current, voltage, RTDs and TCs. Loop powered indicators require no power supply and can be universally used in current measuring circuits. They can be easily installed in intrinsically safe applications. Fieldbus indicators support all bus devices and indicate the values communicated on the bus.

Process indicators & control units

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Go to Applicator

Portfolio description

Our portfolio of process indicators & control units provides:

  • Process indicators for panel mounting as well as for field mounting

  • Loop powered process indicators for direct installation in Ex-areas

  • Process indicators with HART display for up to 4 values in one device

  • Process indicators with control function (limit value monitoring, mathematics, differential pressure and linearization,...)

  • Fieldbus indicators for integration into fieldbus systems

  • Field meter RIA46 with control unit for monitoring and indication of analog measured values ©Endress+Hauser

Measuring principle: Loop powered indicators

These indicators require no power supply and can be universally used in 4 to 20 mA current measuring circuits. They can be easily installed in intrinsically safe applications. They are used where measurement values have to be clearly visible or where the display of the measuring device is hard to read due to the installation conditions. They are very convincing because of their high contrast display of process values under all environmental conditions.

Measuring principle: Fieldbus indicators

These indicators support all bus devices and indicate the values communicated on the bus.

The PROFIBUS® PA version of the devices acts as a pure listener without an own device address.

The FOUNDATION Fieldbus™ indicators can be operated either in a Listener Mode or in the standard mode using a function block connection.

Measuring principle: Indicators with control function

Indicators with control function combine several functionalities in one device:

  • Active barrier

  • Transmitter

  • Control unit with relay

These features combined with the brilliant displays offer highest comfort and best functionality on site.

Benefits

  • Excellent price/performance ratio

  • Fast, simple and comfortable commissioning and operation

  • Additional security through local measured value display

  • International approvals available: Ex, Germanischer Lloyd / marine, SIL, WHG

  • Comfortable and easy integration into bus systems

Contact

Endress+Hauser Instruments International AG
Middle East Support Centre 7WB-2100, Dubai Airport Free Zone P.O. Box 293828 Dubai United Arab Emirates
Tel.: +971 4 253 51 00
Tel.: +971 4 609 18 11
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region