The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Business administration on terminals

Solutions for the management of all operations in your terminal

We offer business administration on terminals by utilizing Terminalvision which is a Windows-based total terminal management system designed to handle all of the requirements of road, rail, and barge loading depots and terminals. It is also an open system designed to interface most vendor devices used for access control, rack loading computers and weighbridges. The system has been designed to be totally configurable and for linking to your business systems such as SAP.

Business management

Terminalvision has been designed to interface with business information and enterprise systems including SAP. In particular, the system is very closely integrated into SAP Business One which is suitable for smaller terminal operators and can offer them a totally integrated enterprise solution catering to all business and reporting needs. For example, all transactions can be linked to financial planning as well as commingle stocks and allocation quantities across multiple customers and accounts.

Operational management

All transactions and audit trail records are stored in the Terminalvision server database. The system provides a comprehensive query manager that allows users to produce very detailed reports including the ability to sort, filter and group information for statistical review by terminal managers. The system incorporates a number of simple statistical tools that can be used for analyzing records and forecasting parameters so that users can optimize the scheduling of receipts to replenish stocks.

Blending and additive injection

Blending and additive management is commonplace today and should be managed for different blending and additive strategies required for different companies. Blending and additives can be managed in several ways depending on the functionality of loading computers. If the loading computer supports additive and blending, the data is downloaded to the loading computer along with loading details which then takes care of everything else.

Applications

  • 
Business administration terminal ©Endress+Hauser
  • Business consultancy on a tank farm ©Endress+Hauser
  • loading station, truck, side ©Endress+Hauser
  • Tank Farm at a Terminal Rothenburg ©Endress+Hauser

Success stories

Contact

Endress+Hauser Instruments International AG
Middle East Support Centre 7WB-2100, Dubai Airport Free Zone P.O. Box 293828 Dubai United Arab Emirates
Tel.: +971 4 253 51 00
Tel.: +971 4 609 18 11
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region