Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Monitoring of steam generation for Food and Beverage industry

Steam and water analysis system (SWAS) for F&B production

Take care of your steam generators with SWAS solutions that keep it free of deposits and corrosion

Steam applications are part of food production. For smooth operation with minimal energy consumption and to protect the equipment, the purity of the feed water must be measured and documented. Inadequate control can lead to damages, process downtime and loss of warranties. Smart solutions from Endress+Hauser, such as the space-saving SWAS Compact system, offer bundled high-tech measurements for critical parameters and save on operating costs through very low cooling and sample water consumption.

  • SWAS Compact saves up to 70% of water consumption

    compared to conventional SWAS systems

    The outstanding SWAS Compact system, optimally suited for the Food and Beverage industry, offers highest reliability, availability and traceability with lowest sample and cooling water consumption. This is ensured by the patented flow-through assembly with sophisticated sensor arrangement. Efficient steam and water monitoring for cost- and resource-saving food production.

Monitoring systems for steam generation  in Food and Beverage from Endress+Hauser ©Endress+Hauser

Efficient monitoring systems from Endress+Hauser ensure reliable and safe steam generation in food processes

SWAS Compact solution for steam and water analysis in Food and Beverage industry ©Endress+Hauser

SWAS Compact - space-saving steam and water analysis system (SWAS) for food and beverage manufacturing

Process of steam generation in Food and Beverage production ©Endress+Hauser

Process of steam generation for food and beverage processing

How we can help

Pure water is a prerequisite for product safety and OPEX in the F&B industry. Not only for food production itself, but also for the utility processes in production, such as industrial steam generation. Water quality must consistently comply with stringent food processing standards and turbine, boiler, and piping manufacturer warranties – including full documentation. Our turnkey SWAS solutions help save maintenance costs, minimize process downtime, and extend the life of your steam generator.

  • Get support and save working time with a compact system that is easy to operate and maintain and perfectly fits to your requirements. All of our SWAS panels enable highly efficient, and thanks to CE marking, also strictly compliant monitoring.

  • Benefit from a complete turnkey SWAS Compact system that analyzes pH, dissolved oxygen, conductivity, and acid conductivity in a single panel solution. Real-time, accurate data from your critical process points without interrupting your production.

  • With a sample volume of only 10 l/h, thanks to our patented measurement arrangement in the SWAS Compact panel, and 70% less cooling water and energy compared to similar systems, you can save money on raw materials.

  • You can integrate all SWAS solutions conveniently and seamlessly into your existing PLCs using various interfaces, analog, digital or via IIoT connectivity.

  • With our steam and water analysis systems, you benefit from secure data management that provides proof of your water quality at any time. Simple connection via plug-and-play allows for quick use at your site.
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
The Managing Director of MVO is very satisfied with the Endress+Hauser solution

With the SWAS Compact solution from Endress+Hauser, we have been able to significantly increase operational reliability and meet our verification obligations with less effort.

Simon Gutensohn, Managing Director
Milchverwertung Ostallgäu eG
  • What we offer

    Smart monitoring solutions for steam generators from Endress+Hauser, such as the SWAS Compact panels, provide state-of-the-art measurements for all critical parameters in one central location. This ensures that your components are protected against...

  • Hardware & Software

    • Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC.  Additional parameters and third-party sensors on demand. 

    • Measurement of up to eight parameters with one...

  • Services

    • Consulting

    • Project management

    • Factory acceptance test (FAT)

    • Site acceptance test (SAT)

    • Certification (CE)     

    • Commissioning by experienced Endress+Hauser service engineers

    • Worldwide installation, maintenance, and service from a single source

Downloads

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Explore other applications for this industry

Welcome to Endress+Hauser!

Please select your market / region