Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Oil & Gas plant with metering skids from Endress+Hauser for loading and offloading liquids

Metering skids for loading and unloading in Oil & Gas

Ensure accurate measurements for quantity and quality in custody transfer for trucks and rail

Safe operations that ensure the protection of assets, personnel and the environment are paramount in the Oil and Gas industry. Equally, streamlining supply chains, increasing throughput, reducing energy and maintenance costs, and minimizing unaccounted losses are vital for a competitive edge. Endress+Hauser flow metering experience and expertise enhance measurement of quantity and quality in loading and unloading, increasing efficiency, optimizing maintenance, and protecting operational safety.

  • > 15'000 custody installations worldwide in last 10 years

    Our loading and unloading metering skids for Oil and Gas, equipped with Endress+Hauser custody transfer certified Promass Coriolis flow meter, comply with and even exceed custody transfer accuracy as per OIML R 117, while providing lower pressure drop, high flow rate capacity and smaller footprint. Maintenance is optimized, with no moving parts, Heartbeat technology for verification according to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features.

metering skids from Endress+Hauser ©Endress+Hauser
truck loading / offloading system from Endress+Hauser ©Fotolia/Strandperle
loading bay with flowmeters from Endress+Hauser ©Endress+Hauser
loading bay with terminal management system from Endress+Hauser ©Endress+Hauser
standardized loading system from Endress+Hauser ©Endress+Hauser
offloading metering skid from Endress+Hauser ©Endress+Hauser
standard loading skid from Endress+Hauser (LMS) ©Endress+Hauser
metering skid with loading arm from Endress+Hauser ©Endress+Hauser
Process map showing loading and offloading liquids in truck and rail ©Endress+Hauser

How we can help

For all your Oil and Gas custody transfer applications in trucks and railcars, our worldwide network of metering experts is available throughout the asset lifecycle, from front-end engineering design to operations and maintenance.

  • Adopt the zero-loss approach. Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.

  • Ensure optimal delivery and risk management of your oil and gas plant projects with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.

  • Sustain effective, efficient operations with our training, validation, re-calibration, and maintenance services.

  • Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.
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
supply chain management

Doing business with Endress+Hauser is truly a win-win. This allowed us to load trucks more quickly while ensuring the safety of our personnel resulting in faster time to market and efficiency gains.

Nexeo Solutions
USA
Mr. Richard - Maintenance Supervisor

We have been impressed by the outstanding repeatability of this equipment. The measuring and metering equipment is also extremely reliable so we are completely satisfied

Mr. Jean-Luc Richard, Maintenance Supervisor
Arkema
Mr. Marc Puertas, Logistics Operator

We are using this new mass flowmeter which is really useful because it is quicker than the previous equipment.

Mr. Marc Puertas, Logistics Operator
Arkema
Mr. Vidales, Logistics Supervisor

We did notice that the meters that we had previously were systematically generating a large discrepancy compared with the weight that we had to load. The readings were off by between 150 and 200 kg.

Mr. M. Vidales, Logistics Supervisor
Arkema
Picture of customers Wintershall in front of hydrocarbon calibration rig at Endress+Hauser Flow

The new hydrocarbon flow calibration rig from Endress+Hauser in Reinach (Switzerland) was highly impressive. Its conception and design are technically very compelling.

Timo Siedenberg, Head of Pipeline Service / Petroleum Storage
Wintershall Dea GmbH – Germany
  • What we offer

    Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids in oil and gas operations. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local...

  • Hardware & Software

    • State-of-the-art Endress+Hauser Coriolis flow meter

    • Temperature and pressure transmitter and gauges

    • Fully assembled, certified and tested skid

    • Batch controller

    • Air eliminator and strainer (offloading)

    • Digital control and isolation valves

    • Truck grounding and...

  • Services

    • Application constancy and zero-loss assessment

    • Site survey and deliverables definition, detailed design and engineering

    • Procurement and fabrication

    • Certification and testing

    • Inspection and FAT, shipping, and logistics

    • Installation, commissioning, and SAT

    • ...

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Explore other applications for this industry

Welcome to Endress+Hauser!

Please select your market / region