Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

Phosphorus removal from wastewater with Liquiline Control

Safely comply with limit values, optimize phosphate precipitation, and reduce sludge volumes

Operation of the phosphorus removal solution via touchscreen display

* picture presents example of available solution

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Liquiline Control is a PLC-based automation solution that ensures reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants. It is designed as a modular, expandable system and is available as a stand-alone or decentralized system in a variety of housing configurations. This flexibility allows quick and easy integration into existing process control systems as well as the integration of existing instrumentation.

Solution overview:

Available for:
Water & Wastewater

Hardware & Software:

  • Based on a Programmable Logic Controller (PLC)
  • Available for installation in existing cabinets or as a separate turnkey cabinet
  • Easy integration into existing process control systems (PCS) via digital fieldbus communication or use as a stand-alone control unit via analog signals
  • Also available as complete solution with control software, necessary instrumentation (e. g. phosphate analyzer) and a wide range of services
  • Predictive control strategies for attenuating phosphorus load spikes
  • Secure and convenient remote access via webserver
  • Operation via supplied touch display, via smartphone/tablet or from the control room
  • Adding further software modules is possible at any time

Services:

  • Consulting
  • Project management
  • Factory acceptance test (FAT)
  • Site acceptance test (SAT)
  • Certification (CE)
  • Commissioning by experienced Endress+Hauser service engineers
  • On-site trainings
  • Remote maintenance
  • Optimization during operation
  • Worldwide installation, maintenance, and service from a single source

Save up to 30% of phosphate precipitant

Optimize phosphate precipitant dosage and unlock a significant potential for savings! The dosage is at an optimum level if your plant reliably adheres to the limit value but does not use more precipitant than required. How do you optimize phosphate precipitation? By using the Liquiline Control system. It doses the precipitant automatically in accordance with the actual load and your individual phosphorus limit value. The result is reliable and resource-saving phosphorus removal from wastewater.

Liquiline Control is an automation solution that uses continuous flow rate and phosphate measurement to control your precipitant dosing pumps. It can quickly adjust precipitant dosing in the case of changing phosphorus loads or flow rates. This ensures efficient removal of phosphorus from wastewater, which means you use less phosphate precipitant and therefore reduce costs. In addition, optimized precipitant dosing prevents salting of the biology and high volumes of sludge.

Full compliance

with your prescribed discharge values for phosphorus - even with dynamic influents and high load peaks

Optimized phosphate precipitant consumption

based on the actual load

Full simultaneous control

Control of three dosing pumps at the same time

Full choice of precipitants

You can use iron-based, aluminum-based as well as mixed phosphate precipitants for your chemical phosphorus removal

The process is completely under your control

You can switch to manual operation at any time

Interested in our solutions? Our consultants can answer all your questions

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Offering highlights

Downloads

Explore additional resources

document icon
Controlled by Liquiline Control
Innovation brochure on Liquiline Control for automated phosphate precipitation
download icon Download
document icon
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
download icon Download
document icon
TI Liquiline Control: wastewater treatment optimization
Technical information on Liquiline Control CDC81 for automated wastewater treatment processes
download icon Download

Interested in our solutions? Our consultants can answer all your questions

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Endnotes

Explore other solutions