The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Support close to you

Steel plant with blast furnace

Cost-efficient steel production

Optimize the costs of steel making by using smart instrumentation and process solutions

With the steel markets being highly competitive cost-efficiency is one of the top priorities for plant managers. And as energy costs can constitute up to 40 % of the overall costs, energy consumption has a huge potential for cost optimization. Think for example of utilities, or “W.A.G.E.S.” (water, air, gas, electricity, steam). Utility costs in the steelmaking industry are equal to more than 3% of a plant’s revenue in the United States, and more than 6% of revenue in Europe.

Up to 40%

of the overall steel production costs are spent on energy according to the World Steel Association.

Steel production trends from the World Steel Association
Casting steel

Optimize your steel processes

To improve the performance of a blast furnace, a converter or an electric arc furnace, various critical parameters have to be closely monitored. Having reliable and accurate measurements ensures a tighter process control and by that an optimized energy usage. Also critical is the optimal usage of argon, compressed air or steam. As they have a direct impact on the result of the process they also influence how much energy is used.

  • Accurate measurement to improve process control

  • Successful management of utilities, or “W.A.G.E.S.” (water, air, gas, electricity, steam)

  • IIOT-ready instruments

Find out how you can optimize your costs

  • Steel production process ©Endress+Hauser
  • Steel production converter ©Endress+Hauser
  • Electric arc furnace ©Endress+Hauser

How we can support you

Why W.A.G.E.S. matter

Typically, 10% of a plant’s electricity is consumed for making compressed air and 40% of its natural gas is used for making steam. Measuring “W.A.G.E.S.” is the foundation for any energy management plan. Energy management consists of measuring and collecting this data and analyzing the data for reporting. Based on the findings, appropriate actions can be taken in order to reduce utility consumption and costs.

Flow measurement in a steam pipe

Take a step towards IIoT

Digital fieldbus networks connect field instruments to the control and maintenance systems. In combination with smart sensors featuring Heartbeat technology this enables instrument verification, advanced process diagnostics and condition monitoring functions. This gives managers an even greater control over their processes and helps them to make the right decisions to ensure efficiency and product quality.

  • Complete project management including assembling, cabling and engineering of the system

  • Smart sensors with diagnostic functions

  • Web-based tools for easy access to information about the installed devices and automatic access to device documentation (W@M portal)

Field network engineering from A-Z.

Benefits

Endress+Hauser offers a complete range of process instrumentation as well as dedicated automation solutions and comprehensive services that support the entire life cycle of your steel plant. Thanks to over 60 years of industry experience in even the most challenging environments, employees can make valuable recommendations on how how best to combine smart measurement sensors to reduce energy consumption and save money.

33%

of the costs for pressured air can be saved using our smart instrumentation and solutions.

1-2 years

does it take approximately for our steam monitoring solution to pay off thanks to reduced energy costs.

55,000

smart sensors integrated in 65 digital optimization projects.

Success stories

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country