Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Safety control of raw materials

Melamin’s use of Raman analysis for identification of chemicals

Melamin partnered with Endress+Hauser to screen solvents fed into raw material tanks for resin production. By implementing advanced process analytical technology, Melamin can achieve its primary business objective: increased operational safety while enabling high plant performance. Raman inline measurement is replacing offline lab identification of chemicals before the material is transferred from the truck to storage tanks, eliminating time-consuming handling and potential human error.

Benefits:

  • Increased operational safety while enabling high plant performance

  • Elimination of time-consuming handling and potential human error

Peter Maležič, Production Manager

Endress+Hauser’s process control instrumentation has enhanced our plant performance. Raman spectroscopy ensures the secure and accurate transfer of solvents from trucks to the correct tanks.

Peter Maležič, Production engineer,
Melamin

Challenge

Mixing different kinds of chemicals could cause contamination or exothermal reactions due to incompatibility, potentially leading to an explosion. Therefore, it is crucial to automate the identification of incoming materials to prevent the mixing of immiscible chemicals.

Our solution

Melamin partnered with Endress+Hauser to screen solvents fed into raw material tanks for resin production:

  • The temperature of the chemical is monitored using an iTHERM ModuLine TM131 sensor

  • A Liquiphant FTL50 point level switch then triggers the Raman spectroscopy analysis once the pipe is confirmed to be filled with the chemical

  • A Raman Rxn2-785 nm analyzer with four channels was installed in a control room for ATEX areas

  • Raman Rxn-40 probes are installed inline at the truck unloading station

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable